|
Eaton has over 50 patents
in technology related to arc fault detection and circuit interruption
and has UL certified devices in production.
This patented Arc-AlertT Circuit Interrupter
is a new type of circuit protection device
that recognizes the unique characteristics of many types of
arcing faults associated with Aerospace wiring faults and
acts instantly to interrupt the circuit.
115VAC 400hz Hz arc fault
circuit breaker is availible in a size to fit most traditional
circuit breaker installations. Eaton's Aerospace AFCI Circuit
breakers have been undergoing flight testing since April 2001
and are a ready solution to common electrical defects not
detected by traditional circuit breakers.
Eaton is adapting the technology
to 28 VDC aerospace applications and demonstrating the technology
and soliciting input from key aerospace users and standards
organizations.
Eaton is the only manufacturer with a test box for validating arc fault's electronic functionality in the case of an arcing occurrence.
|