|
 |
Welcome
Thermal
Circuit Breakers
Eaton's Electric Distribution and Controls Product Family located in Sarasota, Florida has added thermal circuit breakers, remote control circuit breakers and Arc Fault products to their product portfolio. Eaton Electric Distribution and Controls produces a diverse line of performance rated "power and load management products" serving stringent applications in the aerospace and commercial markets. The addition of these new product lines rounds out the Electric Distribution and Controls product offerings in power management for performance rated products in demanding applications. |

|
| |
 |
AFCI
Technology Arc
Fault Protective devices are designed to allow normal
load operation while detecting and reacting to arcing
faults. Current levels in arcing faults often significantly
exceed the current rating of the circuit protection
device. However, these short duration events fall well
below the defined region of most circuit breakers and
because they are so localized, they do not transfer
enough thermal energy to the breaker to actuate existing
circuit protection. |
|
Each Switch design
is optimized for your particular application by using
the appropriate switch mechanism. Options include contactless,
extended-life, snap-action, tapered, and limit switch
versions. Performance ranges from logic level to high
power applications. |
 |
 |
High
Voltage DC Contactors Eaton
offers a full range of compact, 270VDC contactors. First
developed for use in military aircraft, these contactors
are designed to handle up to 1500 amps for generator,
bus tie and related high power applications requiring
reliable high performance switching in confined spaces.
|
| Performance
Rated Relays AND Remote Control Circuit Breakers
Hermetically and environmentally
sealed power relays meet exacting MIL-R-6106 requirements
for high-humidity, high-impact and high temperature
conditions. Eaton's Sarasota plant has been a leader
in environmentally sealed products. We continue to expand
this technology and have recently introduced sealed
switches and relays featuring glass-to-metal, rubber-to-metal,
and metal-to-metal seals. |
 |
 |
Electrical
Load Management Systems Custom
Power modules consolidate multiple relays, switches,
contractors and circuit protectors into high-density
packages. These modules can include current-carrying
bus bar, on-board current sensing, as well as
logic and overload protection devices |
|
|
Eaton routinely customizes
devices to meet applications needs. We have developed
a number of products that utilize custom electronics
to meet critical operating parameters. |
 |
|
|