Performance Rated Relays and Remote Control
Circuit Breakers
Performance Rated Relays
Eaton
Aerospace has developed a broad range of relays over the last
60 years. Designs can be customized for the most hostile high
power switching applications and are driven by size and weight.
Applications range from the latest commercial aircraft to
the M1A2 main battle tank. Whether gasket or hermetically
sealed, Sarasota's relays are tailored to meet the exacting
requirements of MIL-R-6106
Remote
Control Circuit Breaker (RCCB)
The Remote Control Circuit Breaker
(RCCB) combines the common functions of a circuit breaker
and a relay.
Remotely controls higher power circuits
and provides a control signal to the cockpit.
Eliminates long runs of heavy
high power cable, significantly reducing overall system
weight, and the number of components.
Enhancements:
Reduced susceptibility HIRF/EMI
Improved vibration levels
Multiplexing
Fiber Optic interface
More Information
Need help finding
the right product?
Follow the Application Assistance Form to tell us your
technical requirements, and we will contact you back
with the solution that best fits your needs.